1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

1LA, 1-Flute End Mill for Aluminum Frames and Woodworking (L)

1LA, 1-Flute End Mill for Aluminum Frames and Woodworking (L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,837.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill for aluminum frame processing. Deep cutting type with longer flute length and overall length than 1MA.

 
Part Number
1LAD0400
1LAD0500
1LAD0600
1LAD0800
1LAD1000
1LAD1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 1,837.00

MME SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 418870

฿ 1,837.00

MME SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 520870

฿ 1,837.00

MME SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 620870

฿ 1,954.00

MME SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 830880

฿ 2,300.00

MME SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 10351090

฿ 2,924.00

MME SOLID HSS END MILLS 1 Piece(s) 10 Day(s) 122512100

Loading...

  1. 1

Basic Information

Work Material Aluminum Flute Shape Type Square Number of Flutes(sheet) 1
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Coating Non-Coated
Torsion Angle (θ) Weak Helix (15 to 25°) Base-Blade Availability Included Min. Allowable Tolerance TOL1(mm) 0
Max. Allowable Tolerance TOL2(mm) -0.05 Torsion Angle(°) 25