1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Grooveless Tap Series Carbide New Roll Tap, Long Shank OT-LT-NRT

Grooveless Tap Series Carbide New Roll Tap, Long Shank OT-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,627.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for tapping in large amounts with high precision automatic machines, etc. in aluminum alloys, magnesium alloys, copper alloys, etc.

Part Number
OT-LT-NRT-B-RH5-M3X0.5
OT-LT-NRT-B-RH6-M4X0.7
OT-LT-NRT-B-RH6-M5X0.8
OT-LT-NRT-B-RH7-M6X1
OT-LT-NRT-B-RH7-M8X1.25
OT-LT-NRT-B-RH7-M10X1.5
OT-LT-NRT-B-RH7-M10X1.25
OT-LT-NRT-B-RH7-M12X1.5
OT-LT-NRT-B-RH7-M12X1.25
OT-LT-NRT-B-RH8-M12X1.75
OT-LT-NRT-P-RH5-M3X0.5
OT-LT-NRT-P-RH6-M4X0.7
OT-LT-NRT-P-RH6-M5X0.8
OT-LT-NRT-P-RH7-M6X1
OT-LT-NRT-P-RH7-M8X1.25
OT-LT-NRT-P-RH7-M10X1.5
OT-LT-NRT-P-RH7-M10X1.25
OT-LT-NRT-P-RH7-M12X1.5
OT-LT-NRT-P-RH7-M12X1.25
OT-LT-NRT-P-RH8-M12X1.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 5,627.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M30.52P100RH519411NO8315621

฿ 5,857.00

CARBIDE TAP 1 Piece(s) Same day M40.72P100RH621513NO8315625

฿ 6,036.00

CARBIDE TAP 1 Piece(s) Same day M50.82P100RH6245.516NO8315629

฿ 6,546.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M612P100RH729619NO8315633

฿ 8,128.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M81.252P150RH7-6.222NO8315639

฿ 10,195.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M101.52P150RH7-724NO8315645

฿ 10,195.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M101.252P150RH7-724NO8315649

฿ 12,236.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M121.52P150RH7-8.529NO8315657

฿ 12,236.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M121.252P150RH7-8.529NO8315661

฿ 12,236.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M121.752P150RH8-8.529NO8315653

฿ 5,627.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M30.54P100RH519411YES8315620

฿ 5,857.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M40.74P100RH621513YES8315624

฿ 6,036.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M50.84P100RH6245.516YES8315628

฿ 6,546.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M614P100RH729619NO8315632

฿ 8,128.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M81.254P150RH7-6.222NO8315638

฿ 10,195.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M101.54P150RH7-724NO8315644

฿ 10,195.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M101.254P150RH7-724NO8315648

฿ 12,236.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M121.54P150RH7-8.529NO8315656

฿ 12,236.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M121.254P150RH7-8.529NO8315660

฿ 12,236.00

CARBIDE TAP 1 Piece(s) 5 Day(s) M121.754P150RH8-8.529NO8315652

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Carbide Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated