1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Grooveless Tap Series Ultra-Synchro Tap US-AL-NRT

Grooveless Tap Series Ultra-Synchro Tap US-AL-NRT
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/03/2024
Filter By :
Part Number :
  • From :
    ฿ 654.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • M2.6 and below have no oil groove.

Product Description

Highly accurate, ultra-high-speed female thread machining is performed without producing chips, due to plastic distortion of aluminum and aluminum alloys.

Part Number
US-AL-NRT-B-RH4-M1X0.25
US-AL-NRT-B-RH4-M1.2X0.25
US-AL-NRT-B-RH4-M1.4X0.3
US-AL-NRT-B-RH4-M1.7X0.35
US-AL-NRT-B-RH4-M2X0.4
US-AL-NRT-B-RH4-M2.6X0.45
US-AL-NRT-B-RH5-M3X0.5
US-AL-NRT-B-RH6-M4X0.7
US-AL-NRT-B-RH6-M5X0.8
US-AL-NRT-B-RH7-M6X1SALE
US-AL-NRT-B-RH7-M8X1
US-AL-NRT-B-RH7-M8X1.25
US-AL-NRT-B-RH7-M10X1
US-AL-NRT-B-RH7-M10X1.5
US-AL-NRT-B-RH7-M10X1.25
US-AL-NRT-B-RH7-M12X1.5
US-AL-NRT-B-RH7-M12X1.25
US-AL-NRT-B-RH8-M12X1.75
US-AL-NRT-B-RH9-M14X1.5
US-AL-NRT-B-RH9-M16X1.5
US-AL-NRT-B-RH10-M14X2
US-AL-NRT-B-RH10-M16X2
US-AL-NRT-B-RH10-M18X1.5
US-AL-NRT-B-RH10-M20X1.5
US-AL-NRT-B-RH11-M18X2.5
US-AL-NRT-B-RH11-M20X2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 1,055.00

HSS TAP 1 Piece(s) 5 Day(s) M10.2530RH4-368312053

฿ 988.00

HSS TAP 1 Piece(s) 5 Day(s) M1.20.2532RH4-388312077

฿ 933.00

HSS TAP 1 Piece(s) 5 Day(s) M1.40.334RH4-398312089

฿ 887.00

HSS TAP 1 Piece(s) 5 Day(s) M1.70.3536RH4-3118312113

฿ 830.00

HSS TAP 1 Piece(s) 5 Day(s) M20.440RH4-3128312137

฿ 787.00

HSS TAP 1 Piece(s) 5 Day(s) M2.60.4544RH4-3148312191

฿ 747.00

HSS TAP 1 Piece(s) 5 Day(s) M30.546RH519458312203

฿ 654.00

HSS TAP 1 Piece(s) 5 Day(s) M40.752RH621678312227

฿ 674.00

OSG TAPS 1 Piece(s) 5 Day(s) M50.860RH624688312239

฿ 705.00

฿ 499.00

OSG TAPS 1 Piece(s) Same day M6162RH7296108312251

฿ 1,232.00

HSS TAP 1 Piece(s) 5 Day(s) M8170RH7378138312281

฿ 930.00

HSS TAP 1 Piece(s) 5 Day(s) M81.2570RH7378138312275

฿ 1,255.00

HSS TAP 1 Piece(s) 5 Day(s) M10175RH7418158312305

฿ 1,131.00

HSS TAP 1 Piece(s) 5 Day(s) M101.575RH7418158312293

฿ 1,332.00

HSS TAP 1 Piece(s) 5 Day(s) M101.2575RH7418158312299

฿ 1,713.00

HSS TAP 1 Piece(s) 5 Day(s) M121.582RH74810188312323

฿ 2,009.00

HSS TAP 1 Piece(s) 5 Day(s) M121.2582RH74810188312329

฿ 2,009.00

HSS TAP 1 Piece(s) 5 Day(s) M121.7582RH84810188312317

฿ 3,139.00

HSS TAP 1 Piece(s) 5 Day(s) M141.588RH94812208312359

฿ 3,890.00

HSS TAP 1 Piece(s) 5 Day(s) M161.595RH95216208312377

฿ 3,139.00

HSS TAP 1 Piece(s) 5 Day(s) M14288RH104812208312353

฿ 3,890.00

HSS TAP 1 Piece(s) 5 Day(s) M16295RH105216208312371

฿ 4,690.00

HSS TAP 1 Piece(s) 5 Day(s) M181.5100RH105516258312395

฿ 5,099.00

HSS TAP 1 Piece(s) 5 Day(s) M201.5105RH105816258312413

฿ 4,690.00

HSS TAP 1 Piece(s) 5 Day(s) M182.5100RH115516258312389

฿ 5,099.00

HSS TAP 1 Piece(s) 5 Day(s) M202.5105RH115816258312407

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2P Tool Material Type Vanadium high-speed steel
Work Material Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes
Coating Presence Included Coating Type TiCN External center NO