(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used to process tapered female pipe threads. Short threading type used for tapping short thread lengths such as those for elbows and tees
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | JIS2 |
External center | NO | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part H-S-TPT-1-11 in the Taper Pipe Thread Tap for General Application (with OX, Short Thread)_H-S-TPT series.
Part Number |
---|
H-S-TPT-1-1/2-11 |
H-S-TPT-1-1/4-11 |
H-S-TPT-1/16-28 |
H-S-TPT-1/2-14 |
H-S-TPT-1/4-19 |
H-S-TPT-1/8-28 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,406.00 | 1 Piece(s) | 91 Day(s) | R1"1/2 | 11 | 110 | 38 | 6 | 38.5 | 8307732 | ||
฿ 15,907.00 | 1 Piece(s) | 91 Day(s) | R1"1/4 | 11 | 105 | 32 | 6 | 37.5 | 8307730 | ||
฿ 1,430.00 | 1 Piece(s) | 91 Day(s) | R1/16 | 28 | 55 | 8 | 4 | 16.5 | 8307720 | ||
฿ 3,481.00 | 1 Piece(s) | 91 Day(s) | R1/2 | 14 | 80 | 18 | 4 | 27 | 8307724 | ||
฿ 1,373.00 | 1 Piece(s) | 5 Day(s) | R1/4 | 19 | 62 | 11 | 4 | 19.5 | 8307722 | ||
฿ 943.00 | 1 Piece(s) | 91 Day(s) | R1/8 | 28 | 55 | 8 | 4 | 16.5 | 8307721 |
How can we improve?
How can we improve?