1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Taper Pipe Thread Tap for Stainless Steels with Long Shank_LT-SUS-TPT

Taper Pipe Thread Tap for Stainless Steels with Long Shank_LT-SUS-TPT
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,632.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a long shank type used for machining female tapered pipe threads. It is suitable for difficult-to-cut materials such as stainless steel.

Part Number
LT-SUS-TPT-1/2-14X150
LT-SUS-TPT-1/4-19X100
LT-SUS-TPT-1/4-19X120
LT-SUS-TPT-1/4-19X150
LT-SUS-TPT-1/8-28X100
LT-SUS-TPT-1/8-28X120
LT-SUS-TPT-1/8-28X150
LT-SUS-TPT-1-11X150SALE
LT-SUS-TPT-3/4-14X150
LT-SUS-TPT-3/8-19X100
LT-SUS-TPT-3/8-19X120
LT-SUS-TPT-3/8-19X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 5,441.00

TAP 1 Piece(s) 91 Day(s) R1/21415018358309219

฿ 1,843.00

TAP 1 Piece(s) 91 Day(s) R1/41910011288309208

฿ 2,156.00

TAP 1 Piece(s) 91 Day(s) R1/41912011288309209

฿ 2,750.00

TAP 1 Piece(s) 91 Day(s) R1/41915011288309210

฿ 1,632.00

TAP 1 Piece(s) 91 Day(s) R1/8281008198309204

฿ 1,975.00

TAP 1 Piece(s) 91 Day(s) R1/8281208198309205

฿ 2,636.00

TAP 1 Piece(s) 91 Day(s) R1/8281508198309206

฿ 12,760.00

฿ 11,074.40

HSS TAP 1 Piece(s) 91 Day(s) R11115026458309235

฿ 8,747.00

HSS TAP 1 Piece(s) 91 Day(s) R3/41415023358309227

฿ 2,955.00

TAP 1 Piece(s) 91 Day(s) R3/81910014288309213

฿ 3,525.00

TAP 1 Piece(s) 91 Day(s) R3/81912014288309214

฿ 4,484.00

TAP 1 Piece(s) 91 Day(s) R3/81915014288309215

Loading...

  1. 1
 

Basic Information

Thread Types Pipe Taper Number of Chamfered Threads 2.5P Tool Material Type Carbide
Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated Precision JIS2
No. of Grooves 4 External center - Surface Coating Oxidizing
Protrusion Available