(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used with a wide range of soft and hard materials. Exhibits superb performance when used for high-speed / high-dilution (water-soluble cutting fluid) tapping conditions. Also effective for dry tapping
Part Number |
---|
V-LT-POT-OH2-M6X1X100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 914.00 ฿ 599.04 | HSS TAP | 1 Piece(s) | Same day |
Loading...
Thread Types | Meter | Nominal | M6 | Pitch, Number of Threads(mm) | 1 |
---|---|---|---|---|---|
Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Thermoplastic (PVC, Nylon etc.) |
Tap Model | Point Tap | Bore Model | For Through Holes | Coating Presence | Included |
Coating Type | TiCN | L(mm) | 100 | Precision | OH2 |
Length Under Neck(mm) | 29 | Link Diameter(mm) | 6 | No. of Grooves | 3 |
Thread Length | 19 | External center | YES | Protrusion | Available |
Tool No. | 8316219 |
Please check the type/dimensions/specifications of the part V-LT-POT-OH2-M6X1X100 in the Pointed Tap V coated with Long Shank_V-LT-POT series.
How can we improve?
How can we improve?