(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.
Part Number |
---|
PNGT-16X25XG14-INT |
PNGT-16X25XRP14-INT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Pitch, Number of Threads (mm) | L (mm) | Major Diameter (mm) | Blade Length (mm) | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Minimum Processing Diameter (mm) | Application Size | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,161.00 | TAP | 1 Piece(s) | 91 Day(s) | Pipe Parallel | 14 | 110 | 16 | 25 | 35 | 16 | 4 | - | 3/4〜7/8 | Available | 8306135 | ||
฿ 15,161.00 | TAP | 1 Piece(s) | 91 Day(s) | Pipe Parallel | 14 | 110 | 16 | 25 | 35 | 16 | 4 | - | 3/4〜7/8 | - | 8306125 |
Loading...
How can we improve?
How can we improve?