(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
If the pitch is the same, it can process threads with different nominals. Additionally, both right-handed and left-handed screws can be machined.
Part Number |
---|
PNGT-20X50XP3.5-INT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Pitch, Number of Threads (mm) | L (mm) | Major Diameter (mm) | Blade Length (mm) | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Minimum Processing Diameter (mm) | Application Size | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,093.00 | TAP | 1 Piece(s) | 91 Day(s) | Meter | 3.5 | 145 | 20 | 50 | 60 | 20 | 5 | 27 | - | - | 8306047 |
Loading...
Please check the type/dimensions/specifications of the part PNGT-20X50XP3.5-INT in the Planet Cutter Series MC - Planet Cutter PNGT series.
Part Number |
---|
PNGT-10X25XP1-INT |
PNGT-10X25XP1.5-INT |
PNGT-12X20XG14-INT |
PNGT-25X65XP1-INT |
PNGT-25X65XP1.5-INT |
PNGT-25X65XP2-INT |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Pitch, Number of Threads (mm) | L (mm) | Major Diameter (mm) | Blade Length (mm) | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Minimum Processing Diameter (mm) | Application Size | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,252.00 | 1 Piece(s) | 91 Day(s) | Meter | 1 | 90 | 10 | 25 | 32 | 10 | 4 | 14 | - | - | 8306012 | ||
฿ 9,385.00 | 1 Piece(s) | 91 Day(s) | Meter | 1.5 | 90 | 10 | 25 | 32 | 10 | 4 | 14 | - | - | 8306013 | ||
฿ 13,751.00 | 1 Piece(s) | 91 Day(s) | Pipe Parallel | 14 | 95 | 12 | 20 | - | 12 | 4 | - | 1/2〜7/8 | Available | 8306134 | ||
฿ 23,143.00 | 1 Piece(s) | 91 Day(s) | Meter | 1 | 165 | 25 | 65 | - | 20 | 6 | 34 | - | - | 8306052 | ||
฿ 21,242.00 | 1 Piece(s) | 91 Day(s) | Meter | 1.5 | 165 | 25 | 65 | - | 20 | 6 | 34 | - | - | 8306053 | ||
฿ 21,242.00 | 1 Piece(s) | 91 Day(s) | Meter | 2 | 165 | 25 | 65 | - | 20 | 6 | 34 | - | - | 8306054 |
How can we improve?
How can we improve?