(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The neck part is thinner than the base diameter, so that it is suitable for processing longer and deeper than the thread part of the tap.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 804.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 1.5P | 120 | OH1 | 81 | 4 | 11 | 11853 | ||
฿ 804.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 1.5P | 120 | OH2 | 83 | 5 | 13 | 11861 | ||
฿ 734.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 1.5P | 120 | OH2 | 86 | 5.5 | 16 | 11869 | ||
฿ 656.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 1.5P | 120 | OH2 | 89 | 6 | 19 | 11877 | ||
฿ 908.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 1.5P | 150 | OH2 | 109 | 6 | 19 | 11879 | ||
฿ 804.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 5P | 120 | OH1 | 81 | 4 | 11 | 11852 | ||
฿ 804.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 5P | 120 | OH2 | 83 | 5 | 13 | 11860 | ||
฿ 734.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 5P | 120 | OH2 | 86 | 5.5 | 16 | 11868 | ||
฿ 656.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 5P | 120 | OH2 | 89 | 6 | 19 | 11876 | ||
฿ 908.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 5P | 150 | OH2 | 109 | 6 | 19 | 11878 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated | No. of Grooves | 3 | External center | YES |
How can we improve?
How can we improve?