(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for thermosetting resins such as phenol (bakelite), epoxy, urea, and melamine.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 496.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M2.3 | 0.4 | 42 | OH3 | - | 3 | 3 | 13 | YES | 24414 | ||
฿ 432.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M2.5 | 0.45 | 44 | OH4 | - | 3 | 3 | 14 | YES | 24416 | ||
฿ 345.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M2.6 | 0.45 | 44 | OH4 | - | 3 | 3 | 14 | YES | 24418 | ||
฿ 280.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 46 | OH4 | 19 | 4 | 4 | 11 | YES | 24421 | ||
฿ 336.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3.5 | 0.6 | 48 | OH4 | 20 | 4 | 4 | 13 | YES | 24423 | ||
฿ 272.00 | HSS TAP | 1 Piece(s) | Same day | M4 | 0.7 | 52 | OH4 | 21 | 5 | 4 | 13 | YES | 24426 | ||
฿ 276.00 | HSS TAP | 1 Piece(s) | Same day | M5 | 0.8 | 60 | OH4 | 24 | 5.5 | 4 | 16 | YES | 24429 | ||
฿ 290.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 62 | OH4 | 29 | 6 | 4 | 19 | YES | 24431 | ||
฿ 472.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 70 | OH4 | 37 | 6.2 | 5 | 22 | NO | 24433 | ||
฿ 591.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 75 | OH5 | 41 | 7 | 5 | 24 | NO | 24437 | ||
฿ 812.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 82 | OH5 | 48 | 8.5 | 5 | 29 | NO | 24442 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 3P | Tool Material Type | Cobalt High-Speed Steel |
---|---|---|---|---|---|
Work Material | Thermosetting Plastic (Bakelite, Phenol etc.) | Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | Included | Coating Type | Non-Coated | Surface Coating | Nitriding Treatment |
How can we improve?
How can we improve?