(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for stainless steel, heat resistant steel, nickel manganese steel, and others. Suitable for carbon steel and alloy steel materials.
Part Number |
---|
EX-SUS-HT-1.5P-M3X0.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 280.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 1.5P | 46 | OH2 | 19 | 4 | 3 | 11 | YES | Available | 22011 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Hand Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-SUS-HT-1.5P-M3X0.5 in the Straight Flutes Tap for Stainless Steels_EX-SUS-HT series.
Part Number |
---|
EX-SUS-HT-1.5P-M12X1.5 |
EX-SUS-HT-1.5P-M12X1.75 |
EX-SUS-HT-1.5P-M14X1.5 |
EX-SUS-HT-1.5P-M4X0.7 |
EX-SUS-HT-1.5P-M5X0.8 |
EX-SUS-HT-1.5P-M6X1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 714.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.5 | 1.5P | 82 | OH3 | 48 | 8.5 | 3 | 29 | NO | - | 22027 | ||
฿ 714.00 | 1 Piece(s) | Same day | M12 | 1.75 | 1.5P | 82 | OH3 | 48 | 8.5 | 3 | 29 | NO | - | 22025 | ||
฿ 988.00 | 1 Piece(s) | 91 Day(s) | M14 | 1.5 | 1.5P | 88 | OH3 | 48 | 10.5 | 4 | 30 | NO | - | 22033 | ||
฿ 267.00 | 1 Piece(s) | Same day | M4 | 0.7 | 1.5P | 52 | OH2 | 21 | 5 | 3 | 13 | YES | Available | 22013 | ||
฿ 273.00 | 1 Piece(s) | 91 Day(s) | M5 | 0.8 | 1.5P | 60 | OH2 | 24 | 5.5 | 3 | 16 | YES | Available | 22015 | ||
฿ 289.00 | 1 Piece(s) | 5 Day(s) | M6 | 1 | 1.5P | 62 | OH2 | 29 | 6 | 3 | 19 | YES | Available | 22017 |
How can we improve?
How can we improve?