(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for blind holes for stainless steel, heat resistant steel, nickel chromium manganese steel, etc. Well suited for materials such as carbon steel, alloy steel, etc.
Part Number |
---|
EX-LT-SUS-SFT-M22X2.5X200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,327.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M22 | 2.5 | 200 | OH4 | 63 | 17 | 4 | 38 | NO | Available | 15987 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-LT-SUS-SFT-M22X2.5X200 in the Spiral Tap for Stainless Steels with Long Shank_EX-LT-SUS-SFT series.
Part Number |
---|
EX-LT-SUS-SFT-M10X1.5X150 |
EX-LT-SUS-SFT-M12X1.25X150 |
EX-LT-SUS-SFT-M12X1.25X200 |
EX-LT-SUS-SFT-M24X1.5X150 |
EX-LT-SUS-SFT-M24X1.5X200 |
EX-LT-SUS-SFT-M24X3X150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,349.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.5 | 150 | OH3 | 41 | 7 | 3 | 24 | NO | Available | 15929 | ||
฿ 1,715.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.25 | 150 | OH3 | 48 | 8.5 | 3 | 29 | NO | - | 15953 | ||
฿ 2,100.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.25 | 200 | OH3 | 48 | 8.5 | 3 | 29 | NO | Available | 15954 | ||
฿ 5,099.00 | 1 Piece(s) | 91 Day(s) | M24 | 1.5 | 150 | OH3 | 66 | 19 | 4 | 45 | NO | - | 15995 | ||
฿ 6,148.00 | 1 Piece(s) | 91 Day(s) | M24 | 1.5 | 200 | OH3 | 66 | 19 | 4 | 45 | NO | Available | 15996 | ||
฿ 5,099.00 | 1 Piece(s) | 91 Day(s) | M24 | 3 | 150 | OH4 | 66 | 19 | 4 | 45 | NO | - | 15992 |
How can we improve?
How can we improve?