(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used with a wide range of soft and hard materials. Particularly suitable for high-speed / high-dilution (water-soluble cutting fluid) tapping conditions.
Part Number |
---|
V-SFT-OH2-M6X1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 598.00 | TAP | 1 Piece(s) | 91 Day(s) | M6 | 1 | 62 | OH2 | 29 | 6 | 3 | 7 | YES | Available | 8310297 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | Included | Coating Type | Others | Details of Coating | V coated |
Please check the type/dimensions/specifications of the part V-SFT-OH2-M6X1 in the Spiral Tap V Coating V-SFT series.
Part Number |
---|
V-SFT-OH2-M3X0.5 |
V-SFT-OH2-M4X0.7 |
V-SFT-OH2-M5X0.8 |
V-SFT-OH3-M10X1.5 |
V-SFT-OH3-M12X1.75 |
V-SFT-OH3-M16X2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 584.00 | 1 Piece(s) | Same day | M3 | 0.5 | 46 | OH2 | 19 | 4 | 3 | 3.5 | NO | - | 8310269 | ||
฿ 576.00 | 1 Piece(s) | 91 Day(s) | M4 | 0.7 | 52 | OH2 | 21 | 5 | 3 | 4.9 | YES | Available | 8310283 | ||
฿ 635.00 | 1 Piece(s) | 91 Day(s) | M5 | 0.8 | 60 | OH2 | 24 | 5.5 | 3 | 5.6 | YES | Available | 8310290 | ||
฿ 942.00 | 1 Piece(s) | Same day | M10 | 1.5 | 75 | OH3 | 41 | 7 | 3 | 10.5 | NO | - | 8310317 | ||
฿ 1,328.00 | 1 Piece(s) | Same day | M12 | 1.75 | 82 | OH3 | 48 | 8.5 | 3 | 12 | NO | - | 8310330 | ||
฿ 2,652.00 | 1 Piece(s) | Same day | M16 | 2 | 95 | OH3 | 52 | 12.5 | 3 | 14 | NO | - | 8310357 |
How can we improve?
How can we improve?