(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for thread tapping of female threads by inserting the insert (helical coil) into a through hole
Part Number |
---|
HL-LT-POT-M3X0.5-100 |
HL-LT-POT-M4X0.7-100 |
HL-LT-POT-M5X0.8-100 |
HL-LT-POT-M6X1-100 |
HL-LT-POT-M6X1-150 |
HL-LT-POT-M8X1.25-150 |
HL-LT-POT-M10X1.5-150 |
HL-LT-POT-M10X1.25-150 |
HL-LT-POT-M12X1.75-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,031.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 100 | 20 | 4 | 13 | YES | 8307912 | ||
฿ 959.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 100 | 24 | 5.5 | 16 | YES | 8307915 | ||
฿ 840.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 100 | 29 | 6 | 19 | YES | 8307918 | ||
฿ 748.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 100 | 33 | 6.2 | 19 | YES | 8307921 | ||
฿ 1,147.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 150 | 33 | 6.2 | 19 | YES | 8307923 | ||
฿ 1,419.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M8 | 1.25 | 150 | 41 | 7 | 24 | NO | 8307927 | ||
฿ 1,740.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 150 | 48 | 8.5 | 29 | NO | 8307934 | ||
฿ 1,740.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 150 | 48 | 8.5 | 29 | NO | 8307938 | ||
฿ 2,243.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 150 | 48 | 10.5 | 30 | NO | 8307945 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | 1b |
No. of Grooves | 3 |
How can we improve?
How can we improve?