1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Screw Limit Gauge (LG), Metric (M) Screw, Left Thread, Class 2 (Old JIS), Plug

Screw Limit Gauge (LG), Metric (M) Screw, Left Thread, Class 2 (Old JIS), Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,902.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image. Just only one side for gauge symbol: GP, IP, WP. Please re-check before order.

Product Description

[Features]
·Class 2 (former JIS standard compliant)
·Left-hand thread, limit gauge, metric thread

Part Number
LG-M1.4X0.3-L-GP2
LG-M1.4X0.3-L-GPIP2
LG-M1.4X0.3-L-GPWP2
LG-M1.4X0.3-L-IP2
LG-M1.4X0.3-L-WP2
LG-M1.7X0.35-L-GP2
LG-M1.7X0.35-L-GPIP2
LG-M1.7X0.35-L-GPWP2
LG-M1.7X0.35-L-IP2
LG-M1.7X0.35-L-WP2
LG-M2X0.4-L-GP2
LG-M2X0.4-L-GPIP2
LG-M2X0.4-L-GPWP2
LG-M2X0.4-L-IP2
LG-M2X0.4-L-WP2
LG-M2.5X0.45-L-GP2
LG-M2.5X0.45-L-GPIP2
LG-M2.5X0.45-L-GPWP2
LG-M2.5X0.45-L-IP2
LG-M2.5X0.45-L-WP2
LG-M2.6X0.45-L-GP2
LG-M2.6X0.45-L-GPIP2
LG-M2.6X0.45-L-GPWP2
LG-M2.6X0.45-L-IP2
LG-M2.6X0.45-L-WP2
LG-M3X0.5-L-GP2
LG-M3X0.5-L-GPIP2
LG-M3X0.5-L-GPWP2
LG-M3X0.5-L-IP2
LG-M3X0.5-L-WP2
LG-M3X0.6-L-GP2
LG-M3X0.6-L-GPIP2
LG-M3X0.6-L-GPWP2
LG-M3X0.6-L-IP2
LG-M3X0.6-L-WP2
LG-M4X0.7-L-GP2
LG-M4X0.7-L-GPIP2
LG-M4X0.7-L-GPWP2
LG-M4X0.7-L-IP2
LG-M4X0.7-L-WP2
LG-M4X0.75-L-GP2
LG-M4X0.75-L-GPIP2
LG-M4X0.75-L-GPWP2
LG-M4X0.75-L-IP2
LG-M4X0.75-L-WP2
LG-M5X0.8-L-GP2
LG-M5X0.8-L-GPIP2
LG-M5X0.8-L-GPWP2
LG-M5X0.8-L-IP2
LG-M5X0.8-L-WP2
LG-M5X0.9-L-GP2
LG-M5X0.9-L-GPIP2
LG-M5X0.9-L-GPWP2
LG-M5X0.9-L-IP2
LG-M5X0.9-L-WP2
LG-M6X1-L-GP2
LG-M6X1-L-GPIP2
LG-M6X1-L-GPWP2
LG-M6X1-L-IP2
LG-M6X1-L-WP2
LG-M7X1-L-GP2
LG-M7X1-L-GPIP2
LG-M7X1-L-GPWP2
LG-M7X1-L-IP2
LG-M7X1-L-WP2
LG-M8X1.25-L-GP2
LG-M8X1.25-L-GPIP2
LG-M8X1.25-L-GPWP2
LG-M8X1.25-L-IP2
LG-M8X1.25-L-WP2
LG-M9X1.25-L-GP2
LG-M9X1.25-L-GPIP2
LG-M9X1.25-L-GPWP2
LG-M9X1.25-L-IP2
LG-M9X1.25-L-WP2
LG-M10X1.5-L-GP2
LG-M10X1.5-L-GPIP2
LG-M10X1.5-L-GPWP2
LG-M10X1.5-L-IP2
LG-M10X1.5-L-WP2
LG-M10X1.25-L-GP2
LG-M10X1.25-L-GPIP2
LG-M10X1.25-L-GPWP2
LG-M10X1.25-L-IP2
LG-M10X1.25-L-WP2
LG-M11X1.5-L-GP2
LG-M11X1.5-L-GPIP2
LG-M11X1.5-L-GPWP2
LG-M11X1.5-L-IP2
LG-M11X1.5-L-WP2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Symbol Tool No.

฿ 4,656.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.3-LGP39422

฿ 9,298.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.3-LGPIP39420

฿ 9,298.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.3-LGPWP39421

฿ 4,656.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.3-LIP39423

฿ 4,656.00

GAUGE 1 Piece(s) 40 Day(s) M1.4X0.3-LWP39424

฿ 4,140.00

GAUGE 1 Piece(s) 40 Day(s) M1.7X0.35-LGP39462

฿ 8,266.00

GAUGE 1 Piece(s) 40 Day(s) M1.7X0.35-LGPIP39460

฿ 8,266.00

GAUGE 1 Piece(s) 40 Day(s) M1.7X0.35-LGPWP39461

฿ 4,140.00

GAUGE 1 Piece(s) 40 Day(s) M1.7X0.35-LIP39463

฿ 4,140.00

GAUGE 1 Piece(s) 40 Day(s) M1.7X0.35-LWP39464

฿ 3,470.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.4-LGP39502

฿ 6,833.00

OSG GAUGE 1 Piece(s) 5 Day(s) M2X0.4-LGPIP39500

฿ 6,833.00

OSG GAUGE 1 Piece(s) 5 Day(s) M2X0.4-LGPWP39501

฿ 3,470.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.4-LIP39503

฿ 3,470.00

GAUGE 1 Piece(s) 40 Day(s) M2X0.4-LWP39504

฿ 3,083.00

GAUGE 1 Piece(s) 40 Day(s) M2.5X0.45-LGP39562

฿ 6,152.00

GAUGE 1 Piece(s) 40 Day(s) M2.5X0.45-LGPIP39560

฿ 6,152.00

GAUGE 1 Piece(s) 40 Day(s) M2.5X0.45-LGPWP39561

฿ 3,083.00

GAUGE 1 Piece(s) 40 Day(s) M2.5X0.45-LIP39563

฿ 3,083.00

GAUGE 1 Piece(s) 40 Day(s) M2.5X0.45-LWP39564

฿ 3,211.00

GAUGE 1 Piece(s) 40 Day(s) M2.6X0.45-LGP39582

฿ 6,409.00

GAUGE 1 Piece(s) 40 Day(s) M2.6X0.45-LGPIP39580

฿ 6,409.00

GAUGE 1 Piece(s) 40 Day(s) M2.6X0.45-LGPWP39581

฿ 3,211.00

GAUGE 1 Piece(s) 40 Day(s) M2.6X0.45-LIP39583

฿ 3,211.00

GAUGE 1 Piece(s) 40 Day(s) M2.6X0.45-LWP39584

฿ 3,159.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.5-LGP39612

฿ 3,542.00

OSG GAUGE 1 Piece(s) 5 Day(s) M3X0.5-LGPIP39610

฿ 3,542.00

OSG GAUGE 1 Piece(s) 5 Day(s) M3X0.5-LGPWP39611

฿ 3,159.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.5-LIP39613

฿ 3,159.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.5-LWP39614

฿ 3,159.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.6-LGP39602

฿ 6,307.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.6-LGPIP39600

฿ 6,307.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.6-LGPWP39601

฿ 3,159.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.6-LIP39603

฿ 3,159.00

GAUGE 1 Piece(s) 40 Day(s) M3X0.6-LWP39604

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.7-LGP39642

฿ 3,369.00

OSG GAUGE 1 Piece(s) 60 Day(s) M4X0.7-LGPIP39640

฿ 3,369.00

OSG GAUGE 1 Piece(s) 5 Day(s) M4X0.7-LGPWP39641

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.7-LIP39643

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.7-LWP39644

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.75-LGP39632

฿ 5,997.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.75-LGPIP39630

฿ 5,997.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.75-LGPWP39631

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.75-LIP39633

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M4X0.75-LWP39634

฿ 2,979.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.8-LGP39672

฿ 3,340.00

OSG GAUGE 1 Piece(s) 60 Day(s) M5X0.8-LGPIP39670

฿ 3,340.00

OSG GAUGE 1 Piece(s) 4 Day(s) M5X0.8-LGPWP39671

฿ 2,979.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.8-LIP39673

฿ 2,979.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.8-LWP39674

฿ 2,902.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.9-LGP39662

฿ 5,791.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.9-LGPIP39660

฿ 5,791.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.9-LGPWP39661

฿ 2,902.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.9-LIP39663

฿ 2,902.00

GAUGE 1 Piece(s) 40 Day(s) M5X0.9-LWP39664

฿ 2,954.00

GAUGE 1 Piece(s) 40 Day(s) M6X1-LGP39682

฿ 3,310.00

OSG GAUGE 1 Piece(s) 5 Day(s) M6X1-LGPIP39680

฿ 3,310.00

OSG GAUGE 1 Piece(s) 60 Day(s) M6X1-LGPWP39681

฿ 2,954.00

GAUGE 1 Piece(s) 40 Day(s) M6X1-LIP39683

฿ 2,954.00

GAUGE 1 Piece(s) 40 Day(s) M6X1-LWP39684

฿ 2,954.00

GAUGE 1 Piece(s) 40 Day(s) M7X1-LGP39702

฿ 5,893.00

GAUGE 1 Piece(s) 40 Day(s) M7X1-LGPIP39700

฿ 5,893.00

GAUGE 1 Piece(s) 40 Day(s) M7X1-LGPWP39701

฿ 2,954.00

GAUGE 1 Piece(s) 40 Day(s) M7X1-LIP39703

฿ 2,954.00

GAUGE 1 Piece(s) 40 Day(s) M7X1-LWP39704

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M8X1.25-LGP39712

฿ 3,369.00

OSG GAUGE 1 Piece(s) 60 Day(s) M8X1.25-LGPIP39710

฿ 3,369.00

OSG GAUGE 1 Piece(s) 60 Day(s) M8X1.25-LGPWP39711

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M8X1.25-LIP39713

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M8X1.25-LWP39714

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M9X1.25-LGP39732

฿ 5,997.00

GAUGE 1 Piece(s) 40 Day(s) M9X1.25-LGPIP39730

฿ 5,997.00

GAUGE 1 Piece(s) 40 Day(s) M9X1.25-LGPWP39731

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M9X1.25-LIP39733

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M9X1.25-LWP39734

฿ 3,057.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.5-LGP39752

฿ 3,426.00

OSG GAUGE 1 Piece(s) 5 Day(s) M10X1.5-LGPIP39750

฿ 3,426.00

OSG GAUGE 1 Piece(s) 5 Day(s) M10X1.5-LGPWP39751

฿ 3,057.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.5-LIP39753

฿ 3,057.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.5-LWP39754

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.25-LGP39762

฿ 3,369.00

OSG GAUGE 1 Piece(s) 5 Day(s) M10X1.25-LGPIP39760

฿ 3,369.00

OSG GAUGE 1 Piece(s) 5 Day(s) M10X1.25-LGPWP39761

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.25-LIP39763

฿ 3,005.00

GAUGE 1 Piece(s) 40 Day(s) M10X1.25-LWP39764

฿ 3,109.00

GAUGE 1 Piece(s) 40 Day(s) M11X1.5-LGP39782

฿ 6,203.00

GAUGE 1 Piece(s) 40 Day(s) M11X1.5-LGPIP39780

฿ 6,203.00

GAUGE 1 Piece(s) 40 Day(s) M11X1.5-LGPWP39781

฿ 3,109.00

GAUGE 1 Piece(s) 40 Day(s) M11X1.5-LIP39783

฿ 3,109.00

GAUGE 1 Piece(s) 40 Day(s) M11X1.5-LWP39784

Loading...

 

Basic Information

Product Model Thread Plug Gauge Accuracy 2