(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ For pre-plating.
Thread type: Metric thread Accuracy: 2+0.03
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Symbol | Tool No. |
---|---|---|---|---|---|---|---|---|
฿ 3,470.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2X0.4 | GP | 36062 | ||
฿ 6,833.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M2X0.4 | GPIP | 36060 | ||
฿ 6,833.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M2X0.4 | GPWP | 36061 | ||
฿ 3,470.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2X0.4 | IP | 36063 | ||
฿ 3,470.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2X0.4 | WP | 36064 | ||
฿ 3,418.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.3X0.4 | GP | 36082 | ||
฿ 6,822.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.3X0.4 | GPIP | 36080 | ||
฿ 6,822.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.3X0.4 | GPWP | 36081 | ||
฿ 3,418.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.3X0.4 | IP | 36083 | ||
฿ 3,418.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.3X0.4 | WP | 36084 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.6X0.45 | GP | 36102 | ||
฿ 6,409.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.6X0.45 | GPIP | 36100 | ||
฿ 6,409.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.6X0.45 | GPWP | 36101 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.6X0.45 | IP | 36103 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M2.6X0.45 | WP | 36104 | ||
฿ 3,159.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.5 | GP | 36122 | ||
฿ 3,542.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.5 | GPIP | 36120 | ||
฿ 3,542.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M3X0.5 | GPWP | 36121 | ||
฿ 3,159.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.5 | IP | 36123 | ||
฿ 3,159.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.5 | WP | 36124 | ||
฿ 3,159.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.6 | GP | 36112 | ||
฿ 6,307.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.6 | GPIP | 36110 | ||
฿ 6,307.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.6 | GPWP | 36111 | ||
฿ 3,159.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.6 | IP | 36113 | ||
฿ 3,159.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3X0.6 | WP | 36114 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3.5X0.6 | GP | 36132 | ||
฿ 5,997.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3.5X0.6 | GPIP | 36130 | ||
฿ 5,997.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3.5X0.6 | GPWP | 36131 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3.5X0.6 | IP | 36133 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M3.5X0.6 | WP | 36134 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.7 | GP | 36152 | ||
฿ 3,369.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.7 | GPIP | 36150 | ||
฿ 3,369.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.7 | GPWP | 36151 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.7 | IP | 36153 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.7 | WP | 36154 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.75 | GP | 36142 | ||
฿ 5,997.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.75 | GPIP | 36140 | ||
฿ 5,997.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.75 | GPWP | 36141 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.75 | IP | 36143 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M4X0.75 | WP | 36144 | ||
฿ 2,979.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.8 | GP | 36182 | ||
฿ 3,340.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M5X0.8 | GPIP | 36180 | ||
฿ 3,340.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.8 | GPWP | 36181 | ||
฿ 2,979.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.8 | IP | 36183 | ||
฿ 2,979.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.8 | WP | 36184 | ||
฿ 2,902.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.9 | GP | 36172 | ||
฿ 5,791.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.9 | GPIP | 36170 | ||
฿ 5,791.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.9 | GPWP | 36171 | ||
฿ 2,902.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.9 | IP | 36173 | ||
฿ 2,902.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M5X0.9 | WP | 36174 | ||
฿ 2,954.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M6X1 | GP | 36202 | ||
฿ 3,310.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M6X1 | GPIP | 36200 | ||
฿ 3,310.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M6X1 | GPWP | 36201 | ||
฿ 2,954.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M6X1 | IP | 36203 | ||
฿ 2,954.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M6X1 | WP | 36204 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M8X1.25 | GP | 36222 | ||
฿ 3,369.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M8X1.25 | GPIP | 36220 | ||
฿ 3,369.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M8X1.25 | GPWP | 36221 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M8X1.25 | IP | 36223 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M8X1.25 | WP | 36224 | ||
฿ 3,057.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M10X1.5 | GP | 36242 | ||
฿ 3,426.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M10X1.5 | GPIP | 36240 | ||
฿ 3,426.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M10X1.5 | GPWP | 36241 | ||
฿ 3,057.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M10X1.5 | IP | 36243 | ||
฿ 3,057.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M10X1.5 | WP | 36244 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M10X1.25 | GP | 36252 | ||
฿ 3,369.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M10X1.25 | GPIP | 36250 | ||
฿ 3,369.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M10X1.25 | GPWP | 36251 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M10X1.25 | IP | 36253 | ||
฿ 3,005.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M10X1.25 | WP | 36254 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.5 | GP | 36282 | ||
฿ 3,600.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M12X1.5 | GPIP | 36280 | ||
฿ 3,600.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M12X1.5 | GPWP | 36281 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.5 | IP | 36283 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.5 | WP | 36284 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.25 | GP | 36292 | ||
฿ 3,600.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M12X1.25 | GPIP | 36290 | ||
฿ 3,600.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M12X1.25 | GPWP | 36291 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.25 | IP | 36293 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.25 | WP | 36294 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.75 | GP | 36272 | ||
฿ 3,600.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M12X1.75 | GPIP | 36270 | ||
฿ 3,600.00 | GAUGE | 1 Piece(s) | 5 Day(s) | M12X1.75 | GPWP | 36271 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.75 | IP | 36273 | ||
฿ 3,211.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M12X1.75 | WP | 36274 | ||
฿ 3,057.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M14X1.5 | GP | 9325702 | ||
฿ 6,446.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M14X1.5 | GPIP | 9325700 | ||
฿ 3,057.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M14X1.5 | IP | 9325703 | ||
฿ 3,109.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M14X2 | GP | 9325692 | ||
฿ 6,552.00 | GAUGE | 1 Piece(s) | 91 Day(s) | M14X2 | GPIP | 9325690 |
Loading...
Product Model | Thread Plug Gauge | Accuracy | 2+0.03 |
---|
How can we improve?
How can we improve?