(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for increasing the life of the tap or as a countermeasure against chipping, while cutting aluminum (cast, rolled and forged) and other light alloys.
Part Number |
---|
HL-B-NRT-M3X0.5 |
HL-B-NRT-M4X0.7 |
HL-B-NRT-M5X0.8 |
HL-B-NRT-M6X1 |
HL-B-NRT-M8X1.25 |
HL-B-NRT-M10X1.5 |
HL-B-NRT-M10X1.25 |
HL-B-NRT-M12X1.75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 709.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M3 | 0.5 | 48 | RH3 | 18 | 4 | 9 | 14054 | ||
฿ 730.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.7 | 60 | RH4 | 22 | 5.5 | 11 | 14056 | ||
฿ 735.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M5 | 0.8 | 62 | RH4 | 24 | 6 | 12 | 14058 | ||
฿ 845.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 65 | RH4 | 26 | 6.2 | 13 | 14060 | ||
฿ 1,031.00 | HSS TAP | 1 Piece(s) | Same day | M8 | 1.25 | 75 | RH5 | - | 7 | 19 | 14064 | ||
฿ 1,349.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.5 | 82 | RH5 | - | 8.5 | 23 | 14068 | ||
฿ 1,349.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M10 | 1.25 | 82 | RH5 | - | 8.5 | 23 | 14070 | ||
฿ 1,768.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M12 | 1.75 | 90 | RH5 | - | 10.5 | 25 | 14074 |
Loading...
Thread Types | Meter | Number of Chamfered Threads | 2P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | Included | Coating Type | Non-Coated | External center | NO |
Surface Coating | Nitriding Treatment |
How can we improve?
How can we improve?