(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A roll type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips and provides stable screw accuracy.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Ideal for rolled threading of non-ferrous metals such as aluminum.
Part Number |
---|
TFS5M0.8X6XP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 473.21 | NCH TAP | 10 Piece(s) | 5 Day(s) | M5 | 0.8 | 4P | For through hole | 60 | 5.5 | 6 | 13 | 1 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Copper (Cu) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Coating Y/N | NA | Radial Count Radial(Quantity) | 4 |
Quantity of units ordered(piece) | 10 |
Please check the type/dimensions/specifications of the part TFS5M0.8X6XP in the Taflet -S TFS series.
Part Number |
---|
TFS2.3M0.4X4XB |
TFS2.3M0.4X4XP |
TFS2.5M0.45X4XB |
TFS2.5M0.45X4XP |
TFS6M1X7XB |
TFS6M1X7XP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Hole type | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Model Type (Type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 500.35 | 10 Piece(s) | 5 Day(s) | M2.3 | 0.4 | 2P | For blind hole | 42 | 3 | 4 | 9 | 2 | ||
฿ 500.35 | 10 Piece(s) | 5 Day(s) | M2.3 | 0.4 | 4P | For through hole | 42 | 3 | 4 | 9 | 1 | ||
฿ 500.35 | 10 Piece(s) | 5 Day(s) | M2.5 | 0.45 | 2P | For blind hole | 44 | 3 | 4 | 10 | 2 | ||
฿ 500.35 | 10 Piece(s) | 5 Day(s) | M2.5 | 0.45 | 4P | For through hole | 44 | 3 | 4 | 10 | 1 | ||
฿ 510.60 | 10 Piece(s) | 5 Day(s) | M6 | 1 | 2P | For blind hole | 62 | 6 | 7 | 14 | 4 | ||
฿ 510.60 | 10 Piece(s) | 5 Day(s) | M6 | 1 | 4P | For through hole | 62 | 6 | 7 | 14 | 3 |
How can we improve?
How can we improve?