(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End mill for key groove machining.
Part Number |
---|
GKKEY4 |
GKKEY5 |
GKKEY6 |
GKKEY9 |
GKKEY14 |
GKKEY16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 921.28 | NCH CARBIDE BALL END MILLS | 1 Piece(s) | 31 Day(s) | 4 | 7 | 8 | 60 | ||
฿ 921.28 | NCH CARBIDE BALL END MILLS | 1 Piece(s) | 31 Day(s) | 5 | 8 | 8 | 60 | ||
฿ 921.28 | NCH CARBIDE BALL END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 10 | 8 | 60 | ||
฿ 1,181.88 | NCH CARBIDE BALL END MILLS | 1 Piece(s) | 31 Day(s) | 9 | 12 | 12 | 70 | ||
฿ 1,947.44 | NCH CARBIDE BALL END MILLS | 1 Piece(s) | 31 Day(s) | 14 | 16 | 16 | 80 | ||
฿ 2,237.09 | NCH CARBIDE BALL END MILLS | 1 Piece(s) | 31 Day(s) | 16 | 18 | 16 | 80 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Blade shape type | Square | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt HSS | Machining Application | Plane / Side / Groove / Inclined Cuts | Coating | TiN |
Torsion Angle (θ) | Weak torsion (15 to 25˚) | Outer Diameter Tolerance | 0~-0.02 |
How can we improve?
How can we improve?