(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Precision Bit, for HIOS, D73 Flat Shaft Diameter 4.0

Precision Bit, for HIOS, D73 Flat Shaft Diameter 4.0

You can add up to 6 items to the comparison list.

Loading...

Specifications of D7340540

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    40
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.5
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333278
Part Number
D7340540
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 94.30

DRIVER BIT 10 Piece(s) 1 Day(s)

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    40
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.5
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333278

Product Description

High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.

Specifications of D7340540

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    4
  • Overall Length(mm)
    40
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    4
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    0.5
  • Shaft Diameter (d2)(mm)
    4.0
  • Shaft Diameter (d1)(mm)
    -
  • JAN Code
    4907587333278
Part Number
D7340540
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 94.30

DRIVER BIT 10 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1