1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Sander 9032

MKT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,903.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
The optimal belt size and angle-adjustable arm make it easy to grind narrow and deep spaces.
*6 mm and 13 mm sanding belts can also be used by using the separately sold arm.
[Applications]
Machining of small diameter holes, deburring of metal, etc.

 
Part Number
9032
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,903.24

MKT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 9 Product Model Body Power(V) AC100V
No-load Rotation Speed(min-¹) 300~1700 Cord Length(m) 2.5 Belt Size (Length)(mm) 533
Rated Current(A) 5.3 Power Consumption(W) 500 Mass (Including Battery)(g) 1500
Standard Accessories Sanding belt AA40 / 60 / 80 / 100 / 120 (x 2 of each)