(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The standard for drilling holes in stainless steel and iron plate.
· Extremely few burrs.
· A hole cutter for steel.
· High durability exhibits ideal performance particularly for stainless steel as well as iron plate.
Part Number |
---|
TG41 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | blade diameter (mm) | Blade thickness (mm) | Overall Length (mm) | Protrusion amount (mm) | Number of flutes (Sheets) | center drill | shank No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,214.00 | HOLE SAWS | 1 Piece(s) | Same day | 10 | 41 | 2.1 | 96 | 25 | 9 | TG660 | No.2 |
Loading...
Product Type | Other | Blade Length(mm) | 12.4 |
---|
Please check the type/dimensions/specifications of the part TG41 in the Carbide Stainless Steel Hole Cutter series.
Part Number |
---|
TG115 |
TG120 |
TG125 |
TG42 |
TG43 |
TG44 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | blade diameter (mm) | Blade thickness (mm) | Overall Length (mm) | Protrusion amount (mm) | Number of flutes (Sheets) | center drill | shank No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15,209.00 | 1 Piece(s) | 12 Day(s) | - | 115 | 3.0 | 105 | 24 | 24 | TG860/TG860T | Outsize | ||
฿ 15,209.00 | 1 Piece(s) | 10 Day(s) | - | 120 | 3.0 | 105 | 24 | 25 | TG860/TG860T | Outsize | ||
฿ 18,134.00 | 1 Piece(s) | 12 Day(s) | - | 125 | 3.0 | 105 | 24 | 26 | TG860/TG860T | Outsize | ||
฿ 1,239.00 | 1 Piece(s) | 4 Day(s) | - | 42 | 2.1 | 96 | 25 | 9 | TG660 | No.2 | ||
฿ 2,214.00 | 1 Piece(s) | 4 Day(s) | - | 43 | 2.1 | 96 | 25 | 10 | TG660 | No.2 | ||
฿ 2,214.00 | 1 Piece(s) | 4 Day(s) | - | 44 | 2.1 | 96 | 25 | 10 | TG660 | No.2 |
How can we improve?
How can we improve?