1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unilon Belt Hard 60x265

Unilon Belt Hard 60x265
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,318.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A heavy-duty belt coated with abrasive material on top of thick Unilon fibers.
· For finish polishing and hairline finishing.

Part Number
MTM-NBM4
MTM-NBM5
MTM-NBM8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSParticle Size
(Number)

฿ 2,318.32

POLISHING TOOL 5 Piece(s) 9 Day(s) 1060

฿ 2,440.48

YNS POLISHING TOOL 5 Piece(s) 9 Day(s) -80

฿ 2,318.32

YNS POLISHING TOOL 5 Piece(s) 6 Day(s) -150

Loading...

  1. 1

Basic Information

Product Type Related Components Packaging Quantity(Base/Piece) 5 Belt Size(mm) 60X265