1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Disc Grinder G10MH

HIT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,932.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A disc grinder with an aluminum double-insulated construction.
[Features]
· Featuring a robust body with aluminum double-insulated construction, that does not require earthing.
· Maximum output of 930 W.
· With spindle lock. Side handle mountable on both sides.
[Applications]
· For deburring and finishing, welding, grinding cut sections and rust removal of iron, bronze, and aluminum castings.
· Base polishing, rust and coating removal for coated surfaces.
· Convenient for cutting mild steel (thin iron plates, narrow round rods, etc.).
· For cutting roof tiles, tile, etc. For grooving and grinding of roof tiles, tiles, stone materials, concrete, etc.

Part Number
G10MH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,932.00

HIT AIRELECTORICTOOL 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Disc Grinder Grinding Wheel Diameter(φ/mm) 100 Transmission Function Yes / No Not Included
No-load Rotation Speed(min-1) 12000 Double-insulated Function Yes / No Not Included Power(V) AC100
Rated Current(A) 7.4 Power Consumption(W) 720 Cord Length(m) 2.5
Accessories Resinoid Flexible Grindstone (#36), Wrench Weight(kg) 1.6

Please check the type/dimensions/specifications of the part G10MH in the Disc Grinder G10MH series.