1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unilon Belt, 60 × 265 mm

Unilon Belt, 60 × 265 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,232.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unilon belt made by joining both ends of a non-woven fabric to form a belt.
[Features]
· Since abrasive material is coated on Unilon fiber, polishing can be performed without giving deep scratches.
[Application]
· For finish polishing.
· Used for mat processing, satin processing, light deburring, oxide film removal and scratch removal.

Part Number
MTM-NBE4
MTM-NBE5
MTM-NBE8
MTM-NBE10
MTM-NBE11
MTM-NBE13
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(Number)

฿ 2,232.24

YNS POLISHING TOOL 10 Piece(s) 8 Day(s) 60

฿ 2,232.24

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 80

฿ 2,276.16

YNS POLISHING TOOL 10 Piece(s) 8 Day(s) 150

฿ 2,276.16

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 240

฿ 2,276.16

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 320

฿ 2,232.24

YNS POLISHING TOOL 10 Piece(s) 3 Day(s) 600

Loading...

  1. 1

Basic Information

Product Type Related Components Packaging Quantity(Base/Piece) 10 Belt Size(mm) 60X265