1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Belt Grinder BG-100/BGH-100

HIT AIRELECTORICTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 87,295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Belt grinder that can be used for finishing, grinding and polishing of curved surfaces and chamfering work.
[Features]
· Depending on the work, can be freely used vertically or horizontally.
· The peripheral speed is constant and stable work can be performed. (BG-100)
[Application]
· Grinding of rigid metals such as steel, stainless steel, cast iron and bronze.
· Grinding of non-ferrous metals, coating film, leather, wood, etc.
· Used for finishing, grinding and polishing of curved surfaces and chamfering work. The surface plate (belt surface) can be used vertically.

Part Number
BG-100 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 87,295.00

฿ 75,291.94

HIT AIRELECTORICTOOL 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Belt Size (Width)(mm) 100 Product Model Body Power(V) AC100
No-load Rotation Speed(min-¹) 700/840 Cord Length(m) 2 Belt Size (Length)(mm) 915
Power Consumption(W) 570 Accessories Endless Abrasive Belt, AA#60, AA#80 (Body Attachment), Double-mouth Wrench, Hex Wrench Weight(kg) 35

Please check the type/dimensions/specifications of the part BG-100 in the Belt Grinder BG-100/BGH-100 series.