1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Unibelt 60 × 265 mm A

Unibelt 60 × 265 mm A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,892.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Uni-belt made by joining both ends of an abrasive cloth/paper to form a belt.
[Features]
· Multi-purpose Belt with A-abrasive grain, used widely from grinding to polishing.
[Application]
· For polishing general metals.
· For polishing wood, plastic, resin, etc.

Part Number
MTM-A8
MTM-A9
MTM-A10
MTM-A11
MTM-A12
MTM-A13
MTM-A14
MTM-A15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(Number)

฿ 1,979.61

YNS POLISHING TOOL 25 Piece(s) 3 Day(s) 150

฿ 1,996.40

YNS POLISHING TOOL 25 Piece(s) 9 Day(s) 180

฿ 1,892.52

YNS POLISHING TOOL 25 Piece(s) 3 Day(s) 240

฿ 1,979.61

YNS POLISHING TOOL 25 Piece(s) 9 Day(s) 320

฿ 1,979.61

YNS POLISHING TOOL 25 Piece(s) 3 Day(s) 400

฿ 1,979.61

YNS POLISHING TOOL 25 Piece(s) 3 Day(s) 600

฿ 2,144.13

YNS POLISHING TOOL 25 Piece(s) 8 Day(s) 800

฿ 2,144.13

YNS POLISHING TOOL 25 Piece(s) 3 Day(s) 1000

Loading...

  1. 1

Basic Information

Product Type Related Components Abrasive material A Packaging Quantity(Base/Piece) 25
Belt Size(mm) 60X265