Altivar Soft Starter ATS490

Caution
Product Description
Altivar Soft Starter ATS490 is a comprehensive range of soft starters with high durability performance providing advanced motor management including a holistic vision for energy and asset management. The built-in and innovative features such as an integrated condition monitoring system, certified cybersecurity, certified Safe Torque Off, bypass relays and Torque control optimize the equipment from design to operation
Altivar Soft Starter ATS490
Catalogue Click Here
Product Code | Product Descriptions |
| ATS490C11Y | Soft starter, Altivar Soft Starter ATS490, 110A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C14Y | Soft starter, Altivar Soft Starter ATS490, 140A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C17Y | Soft starter, Altivar Soft Starter ATS490, 170A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C21Y | Soft starter, Altivar Soft Starter ATS490, 210A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C25Y | Soft starter, Altivar Soft Starter ATS490, 250A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C32Y | Soft starter, Altivar Soft Starter ATS490, 320A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C41Y | Soft starter, Altivar Soft Starter ATS490, 410A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C48Y | Soft starter, Altivar Soft Starter ATS490, 480A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C59Y | Soft starter, Altivar Soft Starter ATS490, 590A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C66Y | Soft starter, Altivar Soft Starter ATS490, 660A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D17Y | Soft starter, Altivar Soft Starter ATS490, 17A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D22Y | Soft starter, Altivar Soft Starter ATS490, 22A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D32Y | Soft starter, Altivar Soft Starter ATS490, 32A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D38Y | Soft starter, Altivar Soft Starter ATS490, 38A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D47Y | Soft starter, Altivar Soft Starter ATS490, 47A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D62Y | Soft starter, Altivar Soft Starter ATS490, 62A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D75Y | Soft starter, Altivar Soft Starter ATS490, 75A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490D88Y | Soft starter, Altivar Soft Starter ATS490, 88A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490C79Y | Soft starter, Altivar Soft Starter ATS490, 790A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490M10Y | Soft starter, Altivar Soft Starter ATS490, 1000A, 208 to 690V AC, control supply 110 to 230V AC |
| ATS490M12Y | Soft starter, Altivar Soft Starter ATS490, 1200A, 208 to 690V AC, control supply 110 to 230V AC |