Altivar Soft Starter ATS430

Brand :
Schneider Electric
Caution
Product Description
Altivar Soft Starter ATS430 is designed with high durability, effectiveness, and sustainability in mind. ATS430 provides best-in-class motor control, reliable operation, and simplicity while reducing the overall cost of the equipment. This range of soft starters also integrates the essentials for the future such as cybersecurity best practices and condition monitoring systems
Altivar Soft Starter ATS430
Catalogue Click Here
Product Code | Product Descriptions |
| ATS430C11S6 | Soft starter, Altivar Soft Starter ATS430, 110A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C14S6 | Soft starter, Altivar Soft Starter ATS430, 140A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C17S6 | Soft starter, Altivar Soft Starter ATS430, 170A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C21S6 | Soft starter, Altivar Soft Starter ATS430, 210A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C25S6 | Soft starter, Altivar Soft Starter ATS430, 250A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C32S6 | Soft starter, Altivar Soft Starter ATS430, 320A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C41S6 | Soft starter, Altivar Soft Starter ATS430, 410A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C48S6 | Soft starter, Altivar Soft Starter ATS430, 480A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430C59S6 | Soft starter, Altivar Soft Starter ATS430, 590A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430D17S6 | Soft starter, Altivar Soft Starter ATS430, 17A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430D32S6 | Soft starter, Altivar Soft Starter ATS430, 32A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430D47S6 | Soft starter, Altivar Soft Starter ATS430, 47A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430D62S6 | Soft starter, Altivar Soft Starter ATS430, 62A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430D75S6 | Soft starter, Altivar Soft Starter ATS430, 75A, 208 to 600V AC, control supply 110 to 230V AC |
| ATS430D88S6 | Soft starter, Altivar Soft Starter ATS430, 88A, 208 to 600V AC, control supply 110 to 230V AC |