Altivar Soft Starter ATS130

Brand :
Schneider Electric
Caution
Product Description
A simple and compact soft starter that extends ATS01 power range while delivering new benefits such as increased mechanical and electrical flexibility, increased operational efficiency, and optimized Motor Management with ATS130 Soft Motor Starter solution
Product Specifications
Product Code | Product Description | Specification |
| ATS130N2C11LT | Altivar Soft Starter ATS130, 105A, 200 to 480V AC, control supply 24V DC | click |
| ATS130N2D38LT | Altivar Soft Starter ATS130, 38A, 200 to 480V AC, control supply 24V DC | click |
| ATS130N2D45LT | Altivar Soft Starter ATS130, 45A, 200 to 480V AC, control supply 24V DC | click |
| ATS130N2D65LT | Altivar Soft Starter ATS130, 65A, 200 to 480V AC, control supply 24V DC | click |
| ATS130N2D73LT | Altivar Soft Starter ATS130, 73A, 200 to 480V AC, control supply 24V DC | click |
| ATS130N2D80LT | Altivar Soft Starter ATS130, 80A, 200 to 480V AC, control supply 24V DC | click |