Easy Harmony XA2, Emergency Stop Pushbuttons

Caution
Product Description
This Easy Harmony XB2 modular 40mm emergency stop mushroom red push button head operates with a latched push-pull mechanism. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is clearly distinguishable visually at a distance thanks to a clear color and a prominent mushroom shape. It's body/ fixing collar is pre-mounted with an NC contact block. It has a metal bezel, metal fixing base and metal screws for impact and vibration resistance. This push button provides a classic interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. Its schematic is clearly distinguishable because of clear markings, minimizing errors during initial wiring and later maintenance operations. It is dust resistant and water resistant due to its IP65, making it ideal to operate in harsh environments. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.