Electrical Thermal Overload Relays, TeSys Giga

Brand :
Schneider Electric

Caution

    Product Description

    A thermal overload relay is compatible with TeSys Giga high power contactor, push-in control connection. It provides phase imbalance, phase failure, in-built ground-fault and single-phase loads protections. It is available for manual and auto reset options and LED indicator for Motor ON and pre-trip alarm. Tripping classes is selectable from class 5E to class 30E to suit different application needs from fast tripping, general purpose and high inertia loads. It is suitable for independent mounting or direct mounting with LC1G contactors. It provides IP2x protection in Front face with shrouds conforming to IEC 60529 and VDE 0106. It can cover -25°C to 60°C operation ambient air temperature without derating up to 3000m altitude. Multi standards certified (CE, CB, CCC, cULus, EAC, KC, RCM, Marine) and Green Premium compliant (RoHs/REACH). Unique QR code provides quick access to complete product data.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat