1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Power Supply Unit, CACN Series

Power Supply Unit, CACN Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,831.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CACN-3A-1-5-G2
CACN-3A-1-10-G2
CACN-3A-1-20-G2
CACN-3A-7-10-G2
CACN-11A-7-20-G2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Length
(mm)
Input Current
(A)
Nominal Output Voltage DC
(V)
Nominal Output Current
(A)
Input Voltage Range AC Manufacturer Part # Product Weight
(g)

฿ 6,831.05

SEALING RING 1 Piece(s) 31 Day(s) 351151.1 - 2.2245100 V ... 240 V8149580450

฿ 10,423.40

SEALING RING 1 Piece(s) 31 Day(s) 421601.3 - 3.12410100 V ... 240 V81495811168

฿ 17,064.33

SEALING RING 1 Piece(s) 31 Day(s) 681602.4 - 5.62420100 V ... 240 V81495821669

฿ 19,909.03

SEALING RING 1 Piece(s) 31 Day(s) 681602.4 - 5.64810100 V ... 240 V81495841603

฿ 32,991.36

SEALING RING 1 Piece(s) 31 Day(s) 961791.7 - 2.14820400 V ... 500 V81495852500

Loading...

  1. 1

Basic Information

Height(mm) 130