1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Addressing Cable, KASI-ADR Series

ADDRESS CABLE

Addressing Cable, KASI-ADR Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,738.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KASI-ADR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,738.59

ADDRESS CABLE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Protocol AS-Interface Cable Length 1 2.4 m Cable Length 2 0.1 m
Degree of Protection IP20 Ambient Temperature -40 °C ... 85 °C Material Cable Sheath Rubber compound
Cable Sheath Colour Yellow Manufacturer Part # 18960

Please check the type/dimensions/specifications of the part KASI-ADR in the Addressing Cable, KASI-ADR Series series.