(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | Between PLC and Terminal Block | Weight(g) | Approx. 150 | Operating Ambient Temperature | 0 to 55℃ |
---|---|---|---|---|---|
Storage Ambient Temperature | -25 to 75℃ | Operating Ambient Humidity | 5 to 95%RH, no condensation | Storage Ambient Humidity | 5 to 95%RH, no condensation |
Shock Resistance | 147m/s2, 3 times in each direction X, Y, and Z(Applicable standards : JIS B 3502 , IEC61131-2) | Operating Atmosphere | Free of corrosive gases | Operating Altitude *1 | 2000m or less |
Installation Location *2 | Inside control panel | Overvoltage Category *3 | II or less | Pollution degree *4 | 2 or less |
Please check the type/dimensions/specifications of the part FA-CBL05Q68TDG in the PLC Connection Cable FA-05Q Series series.
How can we improve?
How can we improve?