Contactors AF09 ... AF38 3-Pole Series

Caution
Product Description
AF09 ... AF38 contactors are mainly used for controlling 3-phase motors and power circuits up to 690 V AC and 220 V DC. These contactors are of the block type design with 3 main poles.
• control circuit: AC or DC operated with electronic coil interface accepting a wide control voltage range (e.g. 100...250 V AC and DC), only 4 control voltage ranges covering 24...500 V 50/60 Hz and 20...500 V DC.
- can manage large control voltage variations.
- reduced panel energy consumption.
- very distinct closing and opening.
• built-in surge suppression
• add-on auxiliary contact blocks for front or side mounting and a wide range of accessories.