1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Smart Proximity Sensor [E2NC]

Smart Proximity Sensor [E2NC]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,758.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Smart Proximity Sensor with Separate Amplifier Enables Easily Making High precision Sensitivity Settings.

• Wide variety of Sensor Heads to select according to the application. Flexible cables are used between Preamplifiers and Amplifier Units of the Sensor Heads.
• High resistance to changes in ambient temperature. Temperature characteristics of 0.08%/°C *
• Make simple and reliable detection settings with micronlevel precision using the teaching function.
• Check the sensing excess gain level on the digital display.
• Support for high-precision positioning and screening with fine positioning to maximize variations.
• The Model for Sensor Communications Units support an EtherCAT Sensor Communications Unit or CC-Link Sensor Communications Unit.
* Refer to the Specifications.

Part Number
E2NC-ED01SALE
E2NC-EM02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew Detection Head Size Cylindrical Detection Head Size
(Ø)
Body size Size (Sensing distance) Repeat accuracy

฿ 12,758.00

฿ 10,206.40

PROXIMITYSENSOR 1 Piece(s) 30 Day(s) -5.4 dia. × 18 mm5.4 dia. × 18 mm1 mm1 μm

฿ 16,141.00

฿ 10,975.88

PROXIMITYSENSOR 1 Piece(s) 30 Day(s) M10-M10 × 22 mm2 mm2 μm

Loading...

  1. 1

Basic Information

Types Shielded