1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

I/O Cable for PLC Connection

I/O Cable for PLC Connection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 928.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features
 • Possible to manufacture all dedicated connection cables for domestic and international PLC makers
 • Guaranteed quality stability by using the connector of the recommended specification for each PLC maker
 • Exclusive hood for all products is applied, the appearance looks great
 • Realization of short delivery time by having a large number of connectors for each PLC maker
 • Small quantity order (1 piece) available

Part Number
C20HH-20PU-2A
C37HD-10PX-MI1
C37HD-20PX-MI1
C40HF-05PB-1
C40HF-05PH-1
C40HF-10PB-1
C40HF-10PB-3
C40HF-10PH-1
C40HF-15PB-1
C40HF-15PB-3
C40HF-20PB-1
C40HF-20PB-3
C40HF-30PB-1
C40HF-50PB-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
Connector - PLC side Connector - Terminal Block, RB side Usage

฿ 928.57

I/O CABLE 1 Piece(s) 4 Day(s) 2.0HIROSE HIF3B 20POMRON XG4M 20PC20HH dedicated cable

฿ 1,085.71

I/O CABLE 1 Piece(s) 4 Day(s) 1.0Tyco HDF-20 37POMRON XG4M 40PC37HD dedicated cable

฿ 1,242.86

I/O CABLE 1 Piece(s) 4 Day(s) 2.0Tyco HDF-20 37POMRON XG4M 40PC37HD dedicated cable

฿ 1,214.29

PLUG 1 Piece(s) 4 Day(s) 0.5HIROSE HIF3B 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,214.29

CABLE 1 Piece(s) 4 Day(s) 0.5HIROSE HIF3B 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,214.29

PLUG 1 Piece(s) 4 Day(s) 1.0Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,214.29

I/O CABLE 1 Piece(s) 4 Day(s) 1.0Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,214.29

I/O CABLE 1 Piece(s) 4 Day(s) 1.0Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,357.14

PLC HARNESS 1 Piece(s) 4 Day(s) 1.5Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,214.29

I/O CABLE 1 Piece(s) 4 Day(s) 1.5Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,357.14

OPTION/ACCESSORIES 1 Piece(s) 4 Day(s) 2.0Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,357.14

I/O CABLE 1 Piece(s) 4 Day(s) 2.0Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,428.57

HARNESS 1 Piece(s) 4 Day(s) 3.0Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

฿ 1,971.43

I/O CABLE 1 Piece(s) 4 Day(s) 5.0Tyco PC I/O 40POMRON XG4M 40PC40HF dedicated cable

Loading...

  1. 1

Basic Information

Type Between PLC and Terminal Block Cable UL2969 twist pair cable Max. Transmission Length(m) 10
Cable Color Brown Rated Current(A) 1 Rated Voltage (DC)(V) 30
Operating Ambient Temperature(℃) -25 to 80 AWG Size AWG28 (7/0.127)