(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High reliability at a reasonable cost.
Reliable, basic power supplies that contribute to stable equipment operation.
Part Number |
---|
S8FS-C03512 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (W) | Rated output current (single only) (A) | Dimension height (mm) | Dimension depth (mm) | Dimension width (mm) | Terminal Block Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 997.78 ฿ 748.34 | TERMINAL BLOCK | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - |
Loading...
Output voltage (Single only) | DC24V | Shape | With Cover | Input Voltage | AC-dedicated |
---|---|---|---|---|---|
Single/multi | Single | Input/output terminal shape | Screw | Safety standards | UL / CCC / CSA |
Please check the type/dimensions/specifications of the part S8FS-C03512 in the Switch Mode Power Supply (S8FS-C) series.
Part Number |
---|
S8FS-C01524J |
S8FS-C02524J |
S8FS-C05012 |
S8FS-C05024 |
S8FS-C15012 |
S8FS-C15024 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Capacity (W) | Rated output current (single only) (A) | Dimension height (mm) | Dimension depth (mm) | Dimension width (mm) | Terminal Block Direction |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 816.38 | 1 Piece(s) | Same day | - | 15 | 0.7 | 51 | 92 | 28 | Facing forward | ||
฿ 931.11 | 1 Piece(s) | 26 Day(s) | - | - | - | - | - | - | - | ||
฿ 1,097.78 | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | ||
฿ 822.00 | 1 Piece(s) | Same day | - | 50 | 2.2 | 97 | 129 | 38 | Facing upward | ||
฿ 1,881.90 | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | ||
฿ 1,915.62 | 1 Piece(s) | Same day | 10 | 150 | 6.5 | 97 | 199 | 38 | Facing upward |
How can we improve?
How can we improve?