(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Easy wiring, reducing wiring time: A programmable controller and a junction terminal block can be easily wired using the dedicated cable.
Merit 1: This cable is used to connect a MELSEC-Q series terminal block type I/O module and a junction terminal block.
Merit 2: The cable has a MELSEC-Q series terminal block, which makes inserting/removing easy.
Merit 3: Current of 2A can be provided for signals and 8A for commons.
Merit 4: Cable outer diameter is 9.3mm, enabling easy wiring in panel.
Part Number |
---|
FA-CBL20TD |
FA-CBL25TD |
FA-CBL30TD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
---|---|---|---|---|---|---|
฿ 2,296.00 ฿ 1,207.93 | CABLE | 1 Piece(s) | Same day | 2 | ||
฿ 2,413.00 ฿ 1,269.96 | PLC CABLE | 1 Piece(s) | Same day | 2.5 | ||
฿ 2,530.00 ฿ 1,332.05 | PLC CABLE | 1 Piece(s) | Same day | 3 |
Loading...
Type | Connection cable | Usage | Time and wire saving devices | Connection device series | Programmable controller MELSEC iQ-R / MELSEC-Q |
---|
How can we improve?
How can we improve?