1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO, Panel Mount Red LED Pilot Light Complete with Sounder, 22mm Cutout, IP30, Round, 12V AC/DC

PANEL MOUNT LED PILOT LIGHT

RS PRO, Panel Mount Red LED Pilot Light Complete with Sounder, 22mm Cutout, IP30, Round, 12V AC/DC
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 635.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Voltage Rating = 12V AC/DC
Pilot Light Colour = Red
Cutout Diameter = 22mm
Lamp Type = LED
Mounting Type = Panel Mount
IP Rating = IP30
Terminal Type = Screw
Series = LEDtec
Current Rating = 20mA
Pilot Light Shape = Round
For Use With = Alarm Circuit

 
Part Number
9092553 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 635.90

฿ 448.88

PANEL MOUNT LED PILOT LIGHT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9092553 in the RS PRO, Panel Mount Red LED Pilot Light Complete with Sounder, 22mm Cutout, IP30, Round, 12V AC/DC series.