1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Impulse Counter Counter, 6 Digit, 10Hz, 24 V DC (896-7015)

COUNTER IC

RS PRO Impulse Counter Counter, 6 Digit, 10Hz, 24 V DC (896-7015)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 2,292.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 24 V DC
Count Mode = Pulse
Display Type = Digital
Input Type = Voltage
Connection Type = Terminal Strip
Reset Method = Manual
Number of Digits = 6
Mounting Type = Panel Mount
Digit Height = 4 mm
Maximum Count Frequency = 10Hz
Function = Impulse Counter
Cutout Size = 50.8 x 25.7 mm

 
Part Number
896-7015 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,292.99

฿ 1,528.74

COUNTER IC 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 896-7015 in the RS PRO Impulse Counter Counter, 6 Digit, 10Hz, 24 V DC (896-7015) series.