1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Hour Meter Counter, 6 Digit, 50Hz, 90 to 264 V AC (896-6933)

COUNTER IC

RS PRO Hour Meter Counter, 6 Digit, 50Hz, 90 to 264 V AC (896-6933)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/09/2024
Filter By :
Part Number :
  • From :
    ฿ 1,318.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Supply Voltage = 90 → 264 V AC
Count Mode = Hours
Display Type = Analogue
Input Type = Voltage
Connection Type = Spade Terminal
Reset Method = No Reset
Number of Digits = 6
Mounting Type = Panel Mount
Count Direction = Up
Digit Height = 3.6 mm
Maximum Count Frequency = 50 Hz, 60Hz
Function = Hour Meter
Measurement Range = 0 → 99999.9h

 
Part Number
896-6933 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,318.92

฿ 931.03

COUNTER IC 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 896-6933 in the RS PRO Hour Meter Counter, 6 Digit, 50Hz, 90 to 264 V AC (896-6933) series.