(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Specifications
Insulation = Uninsulated
Inner Ring Diameter = 5.3mm
Minimum Wire Size mm² = 10mm²
Stud Size = 5mm
Contact Material = Copper
Overall Length = 30mm
Shape | Round | Internal Diameter(φ) | 5.3 | Type | Bare Crimp Terminal |
---|---|---|---|---|---|
Series | Other | Overall Length(mm) | 30 | Contact Plating | Tin |
Contact Material | Copper | Series | N/A | Stud Size | M5 |
RS Part Number | 841-7601 | Conforming Wire Size | 10 |
Please check the type/dimensions/specifications of the part 841-7601 in the RS PRO Uninsulated Ring Terminal, 5mm Stud Size, 10mm² to 10mm² Wire Size series.
How can we improve?
How can we improve?