1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Insulated Crimp Bootlace Ferrule, 12mm Pin Length, 1.5mm Pin Diameter, 0.75mm² Wire Size, White【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Crimp Bootlace Ferrule, 12mm Pin Length, 1.5mm Pin Diameter, 0.75mm² Wire Size, White
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 513.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Maximum Wire Size mm² = 0.75mm²
Pin Diameter = 1.5mm
Number of Entries = 1
Colour = White
Pin Length = 12mm
Insulation = Insulated
Maximum Wire Size AWG = 20AWG
Overall Length = 18mm

 
Part Number
311-7915 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 513.33

฿ 362.36

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Bar mold Conforming wire size(AWG) 20 Internal Diameter(φ) 1.2
Type Crimp Terminal With Insulation Outer Diameter(mm) 1.5 Insulation coating (color) White
Insulation material Nylon Overall Length(mm) 18 RS Part Number 311-7915
Conforming Wire Size 0.75

Please check the type/dimensions/specifications of the part 311-7915 in the RS PRO Insulated Crimp Bootlace Ferrule, 12mm Pin Length, 1.5mm Pin Diameter, 0.75mm² Wire Size, White series.