1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

RS PRO Insulated Ring Terminal, M3 (#4) Stud Size, 0.5mm² to 1.5mm² Wire Size, Red【100 Pieces Per Package】

CRIMPING TERMINAL

RS PRO Insulated Ring Terminal, M3 (#4) Stud Size, 0.5mm² to 1.5mm² Wire Size, Red
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 396.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Insulation = Insulated
Insulation Material = Nylon
Inner Ring Diameter = 3.2mm
Minimum Wire Size mm² = 0.5mm²
Minimum Wire Size AWG = 22AWG
Stud Size = M3 (#4)
Colour = Red
Contact Material = Copper
Thickness = 0.75mm
Overall Length = 18.5mm

Part Number
267-3650 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 396.67

฿ 280.01

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Conforming wire size(AWG) 22 to 16 Internal Diameter(φ) 3.2
Type Crimp Terminal With Insulation Outer Diameter(mm) 5.5 Series Other
Insulation coating (color) Red Insulation material Nylon Overall Length(mm) 18.5
Representative Standard UL Contact Plating Tin Contact Material Copper
Stud Size M3(#4) RS Part Number 267-3650 Conforming Wire Size 1.5 to 0.5

Please check the type/dimensions/specifications of the part 267-3650 in the RS PRO Insulated Ring Terminal, M3 (#4) Stud Size, 0.5mm² to 1.5mm² Wire Size, Red series.