1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Switch Mode Power Supply Phaseo Easy ABL2

Switch Mode Power Supply Phaseo Easy ABL2
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 55.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The Easy Modicon ABL2 electronic switch mode power supply offer is designed to provide the DC voltage necessary for electrical equipment operating in a low voltage automation and control system (PLC, HMI, sensors, etc.). Our products incorporate advanced technology features: they are compact, and offer high performance and easy maintenance, thus reducing downtime.

 
Part Number
ABL2K02SALE
ABL2REM24015KSALE
ABL2REM24020KSALE
ABL2REM24045KSALE
ABL2REM24065KSALE
ABL2REM24100KSALE
ABL2REM24150KSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct or component type Height Width Depth Power dissipation Output voltage Power supply output current Rated power

฿ 55.83

฿ 39.41

MOUNTINGPLATEFOR35MMRAIL 1 Piece(s) Same day Mounting plate-------

฿ 725.00

฿ 511.78

POWERSUPPLY240/24VDC35W1. 1 Piece(s) 60 Day(s) Power supply82 mm99 mm30 mm5.4 W24V DC1.5 A36 W

฿ 808.33

฿ 570.60

SUPPLYIP100TO240VOP24V50W 1 Piece(s) 2 Day(s) Power supply82 mm99 mm30 mm19.3 W24V DC2.2 A53 W

฿ 1,066.67

฿ 752.96

SWITCHINGPS.100W4.5A240AC 1 Piece(s) Same day Power supply97 mm129 mm30 mm13.3 W24V DC4.5 A108 W

฿ 1,275.00

฿ 900.02

PS.150W6.5AIN100/240ACOUT 1 Piece(s) 2 Day(s) Power supply97 mm159 mm30 mm19.3 W24V DC6.5 A156 W

฿ 2,050.00

฿ 1,447.10

SWITCHINGPS.250W100-240AC 1 Piece(s) 2 Day(s) Power supply115 mm215 mm30 mm37.6 W24V DC10.5 A252 W

฿ 2,600.00

฿ 1,835.34

PS.350W14.6AIN100/240ACOU 1 Piece(s) Same day Power supply115 mm215 mm30 mm52.4 W24V DC14.6 A351 W

Loading...

  1. 1