1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Welding Proximity Sensor, E2EW-Q Series (Spatter-resistant Quadruple distance model)

Welding Proximity Sensor, E2EW-Q Series (Spatter-resistant Quadruple distance model)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,870.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • 1. Models with 5-m cable length are also available with "5M" suffix. (Example: E2EW-QX7B1T12 5M)
    2. When embedding the Proximity Sensor in metal, refer to Influence of Surrounding Metal.
    3. Models in are equipped with IO-Link (COM3). For IO-Link (COM2), select a model number with the format of "E2EW-QX@@@D@" (Example: E2EW-QX7B1D12 2M). Operation mode NO can be changed to NC via IO-Link communications.
    4. IO-Link is not supported for NC-type PNP outputs or all types of NPN outputs.

Product Description

Stable detection in lines containing both aluminum and iron.

 
Part Number
E2EW-QX12C118 2MSALE
E2EW-QX22C130 2MSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize (Sensing distance)

฿ 9,870.00

฿ 7,896.00

PROXIMITY SENSOR 1 Piece(s) 30 Day(s) 10M18 (12 mm)

฿ 10,658.00

฿ 8,527.47

PROXIMITY SENSOR 1 Piece(s) 30 Day(s) 10M30 (22 mm)

Loading...

  1. 1

Basic Information

Types PREMIUM Model Model details NPN Product type DC 3-wire