Circuit Breaker EasyPact MVS N Fixedtype 50KA with ET trip unit

Brand :
Schneider Electric

Caution

    Product Description

    The EasyPact MVS range is the easy choice for high current circuit breakers and switch-disconnectors.
    It provides performance and reliability needed for most applications from 800 to 4000 A, while offering a cost-effective investment, with no compromise on quality.
    [Specifications]
    - Single frame size from 800 to 4000 A
    - Voltage rating up to 690 V AC
    - Breaking performance (Icu) 50 kA/ 65 kA at 220…440 V AC, and 42 kA/ 50 kA at 690 V AC
    - Draw out and fixed versions
    - 3-pole and 4-pole construction
    - Electronic Micrologic control unit, integrating current and voltage monitoring
    - Optimized range of field-installable auxiliaries and accessories
    - Compliance with international standard IEC 60947-2 for breakers and IEC 60947-3 for disconnectors
    [Applications]
    Suitable in most applications for protection, measurement, monitoring in standard applications:
    - Commercial buildings
    - Industrial sites
    - Electrical utilities and distribution

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat