Climasys Cc Simple Thermostat

Brand :
Schneider Electric

Caution

    Product Description

    Climasys Cc, Simple Thermostat 250V, Range Of Temperature 0…60°C, NO, °C

    Product CodeProduct or component typeMaterialWidthHeightDepthNet weightIP degree of protectionAmbient air temperature for operationProduct certificationsEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH free of SVHCWarrantyElectrical connectionRangeMounting locationContacts type and compositionProduct nameTemperature setting rangeInformation displayedInput voltageSensor typeContact resistanceService life in cyclesMaximum switching capacityMounting modeHysteresisNumber of outputsColourFlame retardance
    NSYCCOTHOSimple thermostatPC33 mm external:68 mm external:44 mm external:40 gIP20‑20 to 80 °CULCompliant  EU RoHS DeclarationYesYesChina RoHS declarationYes18 months4 terminals, clamping capacity: 2.5 mm²ClimaSys35 mm DIN rail
    On mounting plate
    Cross rails
    Spacial upright
    NOClimaSys CC0 to 60 °CTemperature in °C250 VBimetal10 mOhm100000 cycles2 A 120...250 V AC inductive pf: 0.6
    10 A 250 V AC resistive
    15 A 120 V AC resistive
    30 W DC
    Clipped7 %1 ventilation functionLight greySelf‑extinguishing conforming to UL94 (material V0)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat